SWRS205E March 2017 – May 2021 CC3120MOD
PRODUCTION DATA
The CC3120MOD module includes the Macronix 32-Mbit serial Flash. The serial Flash can be programmed directly via the external Flash interface (pins 13, 14, 15, and 17). Note that during normal operation, the external Flash interface should remain unconnected.
For timing details of the 32-Mbit Macronix serial Flash, see the MX25R3235F data sheet.