SWRS219F October 2018 – April 2025 IWR6443 , IWR6843
PRODUCTION DATA
When a diagnostic detects a fault, the error must be indicated. IWR6843 architecture provides aggregation of fault indication from internal diagnostic mechanisms using a peripheral logic known as the error signaling module (ESM). The ESM provides mechanisms to classify faults by severity and allows programmable error response. Below is the high level block diagram for ESM module.
Figure 9-1 ESM Module Diagram