Table 7-6 WLAN Transmitter Characteristics TA = 25°C, VBAT = 2.1 V to 3.6 V. Parameters measured at
SoC pin on channel 6 (2437 MHz).(1)(2)
| PARAMETER |
TEST CONDITIONS |
MIN |
TYP |
MAX |
UNIT |
| Operating frequency
range(3)(4) |
|
2412 |
|
2472 |
MHz |
| Maximum RMS output
power measured at 1 dB from IEEE spectral mask or EVM |
1 DSSS |
|
18.0 |
|
dBm |
| 2 DSSS |
|
18.0 |
|
| 11 CCK |
|
18.3 |
|
| 6 OFDM |
|
17.3 |
|
| 9 OFDM |
|
17.3 |
|
| 18 OFDM |
|
17.0 |
|
| 36 OFDM |
|
16.0 |
|
| 54 OFDM |
|
14.5 |
|
| MCS7 |
|
13.0 |
|
| Transmit center frequency
accuracy |
|
–25 |
|
25 |
ppm |
(1) The OFDM and MCS7 edge channels (2412 and 2462 MHz) have
reduced TX power to meet FCC emission limits.
(2) Power of 802.11b rates are reduced to meet ETSI requirements in
Europe.
(3) Channels 1 (2142 MHz) through 11 (2462 MHz) are supported for
FCC.
(4) Channels 1 (2142 MHz) through 13 (2472MHz) are supported for
Europe and Japan. Note that channel 14 is not supported for Japan.