SWRS245C December 2021 – June 2025 AM2732 , AM2732-Q1
PRODUCTION DATA
| Signal Name | Signal Type | Description | ZCE PIN | NZN PIN |
|---|---|---|---|---|
| MSS_EPWMA0 | O | Master sub-system, PWM A, Channel 0 | C18, E3, F19, G1, J18, W11 | B13, D15, D2, E3, G15, N5 |
| MSS_EPWMA1 | O | Master sub-system, PWM A, Channel 1 | B19, E19, F1, G1, H1, H18, V10 | A13, C13, D3, E3, F15, F3, P5 |
| MSS_EPWMA_SYNCI | I | Master sub-system, PWM A, Sync Input | F19, J2, V13 | D15, F2, P8 |
| MSS_EPWMA_SYNCO | O | Master sub-system, PWM A, Sync Output | B3, G18, W13 | B4, E15, P7 |