SWRS245C December 2021 – June 2025 AM2732 , AM2732-Q1
PRODUCTION DATA
| Signal Name | Signal Type | Description | ZCE PIN | NZN PIN |
|---|---|---|---|---|
| MSS_UARTB_RX | IO | Master sub-system, UART B, receiver | A18, F19, G2, G3, J17, W2 | B12, C9, D15, E1, E2, G13, R4 |
| MSS_UARTB_TX | IO | Master sub-system, UART B, transmitter | B17, C17, C3, D18, D19, D6, G1, G19, H2, K18, U3, V14, V9 | A11, A9, B14, B15, C12, C6, D4, E14, E3, F1, H14, P4, R3, R9 |