SWRS245C December 2021 – June 2025 AM2732 , AM2732-Q1
PRODUCTION DATA
Table Table 6-7 summarizes average power consumption of the AM273x device for a set of typical application utilization and thermal parameters. Table Table 6-8 shows hypothetical peak current for the device. Both of these tables can be used to scale power regulator and PCB design. However, specific power utilization of the device is dependent on the software utilization of device cores, accelerators and peripherals and operating temperature. To facilitate accurate power planning, TI provides a power estimation tool (PET) spreadsheet which can be used for estimating device power utilization across a wide number of scenarios. Please see sprad10 for more information.
| PARAMETER | SUPPLY NAME | SUPPLY DESCRIPTION | AVERAGE POWER (mW) | AVERAGE CURRENT (mA) |
|---|---|---|---|---|
Average Power and Current Consumption for Typical Control and
Processing Use-Case:
|
VDD | 1.2V Core Digital Power | 692 | 576 |
| VDD_SRAM | 1.2V SRAM Power | 3 | 3 | |
| VIOIN | 1.8V or 3.3V Digital I/O Power | 12 | 4 | |
| VIOIN_18 | 1.8V Digital I/O Power | 0 | 0 | |
| VIOIN_18CLK | 1.8V Clocking Power | 32 | 18 | |
| VIOIN_18ADC | 1.8V ADC Power | 3 | 2 | |
| VIOIN_18CSI | 1.8V CSI Power | 40 | 22 | |
| VIOIN_18LVDS | 1.8V LVDS Power | 125 | 69 | |
| Total Power | 907 |
| SUPPLY NAME | SUPPLY DESCRIPTION | PEAK CURRENT (mA) |
|---|---|---|
| VDD | 1.2V Core Digital Power | 2315 |
| VDD_SRAM | 1.2V SRAM Power | 75 |
| VIOIN | 1.8V or 3.3V Digital I/O Power | 74 |
| VIOIN_18 | 1.8V Digital I/O Power | 1 |
| VIOIN_18CLK | 1.8V Clocking Power | 18 |
| VIOIN_18ADC | 1.8V ADC Power | 2 |
| VIOIN_18CSI | 1.8V CSI Power | 23 |
| VIOIN_18LVDS | 1.8V LVDS Power | 70 |