SWRS245C December 2021 – June 2025 AM2732 , AM2732-Q1
PRODUCTION DATA
| PARAMETER(1) | EXTENDED INDUSTRIAL | EXTENDED AUTOMOTIVE |
|---|---|---|
| Operating Junction Temperature (Tj) | –40°C to 105°C | –40°C to 140°C |
| POH at Temperature Profile | See the Extended Industrial Temperature Profile | See the Extended Automotive Temperature Profile |