SWRS248E April 2020 – April 2025 AWR6443 , AWR6843
PRODUCTION DATA
| PARAMETER | TEST CONDITIONS | MIN | TYP | MAX | UNIT |
|---|---|---|---|---|---|
| Duty Cycle Requirements | max 1 pF lumped capacitive load on LVDS lanes | 48% | 52% | ||
| Output Differential Voltage | peak-to-peak single-ended with 100 Ω resistive load between differential pairs | 250 | 450 | mV | |
| Output Offset Voltage | 1125 | 1275 | mV | ||
| Trise and Tfall | 20%-80%, 900 Mbps | 330 | ps | ||
| Jitter (pk-pk) | 900 Mbps | 80 | ps |
Figure 7-13 Timing Parameters