SWRS273D November 2021 – September 2024 AWR2944
PRODUCTION DATA
| NO. | PARAMETER | DESCRIPTION | MIN | MAX | UNIT |
|---|---|---|---|---|---|
| 1 | tsu(RXD-RX_CLK) | Setup time, receive selected signals valid before miin_rxclk | 8 | ns | |
| tsu(RX_DV-RX_CLK) | |||||
| tsu(RX_ER-RX_CLK) | |||||
| 2 | th(RX_CLK-RXD) | Hold time, receive selected signals valid after miin_rxclk | 8 | ns | |
| th(RX_CLK-RX_DV) | |||||
| th(RX_CLK-RX_ER) |
Figure 6-18 MAC
Receive Interface Timing, MIIn operation