SWRS273D November 2021 – September 2024 AWR2944
PRODUCTION DATA
| NO. | PARAMETER | DESCRIPTION | SPEED | MIN | MAX | UNIT |
|---|---|---|---|---|---|---|
| 1 | tc(TX_CLK) | Cycle time, miin_txclk | 10 Mbps | 400 | ns | |
| 100 Mbps | 40 | ns | ||||
| 2 | tw(TX_CLKH) | Pulse duration, miin_txclk high | 10 Mbps | 140 | 260 | ns |
| 100 Mbps | 14 | 26 | ns | |||
| 3 | tw(TX_CLKL) | Pulse duration, miin_txclk low | 10 Mbps | 140 | 260 | ns |
| 100 Mbps | 14 | 26 | ns | |||
| 4 | tt(TX_CLK) | Transition time, miin_txclk | 10 Mbps | 3 | ns | |
| 100 Mbps | 3 | ns |
Figure 6-19 Clock
Timing (MAC Transmit) - MIIn operation