SWRS273D November 2021 – September 2024 AWR2944
PRODUCTION DATA
| FUNCTION | AWR2943 | AWR2944 | AWR2944LC | AWR2243 | AWR1843 | |
|---|---|---|---|---|---|---|
| Number of receivers | 4 | 4 | 4 | 4 | 4 | |
| Number of transmitters | 3 | 4 | 4 | 3(1) | 3(1) | |
| On-chip memory | 3.5MB | 4MB | 3MB | — | 2MB | |
| Max I/F (Intermediate Frequency) (MHz) | 15 | 15 | 15 | 20 | 10 | |
| Max real/complex 2x sampling rate (Msps) | 37.5 (2) | 37.5 (2) | 37.5 (2) | 45 | 25 | |
| Max complex 1x sampling rate (Msps) | —(2) | —(2) | —(2) | 22.5 | 12.5 | |
| Safety and Security(3) | ||||||
| Device Security(4) | Yes | Yes | Yes | — | Yes | |
| AEC-Q100 Qualified | Yes | Yes | Yes | Yes | Yes | |
| Processor | ||||||
| MCU (RxF) | Yes(5) | Yes(5) | Yes(5) | — | Yes | |
| DSP (C6xx) | Yes(6) | Yes(6) | — | — | Yes | |
| Hardware accelerator | Yes(7) | Yes(7) | Yes(7) | — | Yes | |
| Hardware Security Module (HSM) (8) | Yes | Yes | Yes | — | — | |
| Security Accelerators (8) | Yes | Yes | Yes | — | Yes | |
| Peripherals | ||||||
| Serial Peripheral Interface (SPI) ports | 2 | 2 | 2 | 1 | 2 | |
| Quad Serial Peripheral Interface (QSPI) | Yes | Yes | Yes | — | Yes | |
| LVDS/Debug | Yes | Yes | Yes | Yes | Yes | |
| Aurora LVDS | Yes | Yes | — | — | — | |
| Ethernet Interface | Yes | Yes | — | — | — | |
| Inter-Integrated Circuit (I2C) interface | 1 | 1 | 1 | 1 | 1 | |
| Controller Area Network (DCAN) interface | — | — | — | — | Yes | |
| CAN FD | 2 | 2 | 2 | — | 1 | |
| Trace | Yes | Yes | Yes | — | Yes | |
| ePWM | Yes | Yes | Yes | — | Yes | |
| DMM Interface | Yes | Yes | Yes | — | Yes | |
| GPADC | Yes(9) | Yes(9) | Yes(9) | Yes | Yes | |
| CSI2 TX | — | — | — | Yes | — | |
| CSI2 RX (10) | Yes | Yes | — | — | — | |
| Cascade (20-GHz sync) | — | — | — | Yes | — | |
| JTAG | Yes | Yes | Yes | — | Yes | |
| Per chirp configurable Tx phase shifter | Yes | Yes | Yes | Yes | Yes | |
| Product status(11) | PRODUCT PREVIEW
(PP), ADVANCE INFORMATION (AI), or PRODUCTION DATA (PD) |
PD | PD | PD | PD | PD |