Arm®Cortex®-M33 processor (96MHz) with FPU (floating point unit), TrustZone®-M support, and CDE (custom datapath extension) for machine learning acceleration
Algorithm Processing Unit (APU) (96MHz)
Mathematical accelerator for efficient vector and matrix operations
Bluetooth® Channel Sounding post-processing support for IFFT and advanced super-resolution algorithms such as MUltiple SIgnal Classification (MUSIC)
Wireless MCU memory
Up to 1MB of in-system programmable flash
Up to 162KB of SRAM
32KB of System ROM with secure boot root of trust (RoT) and a serial (SPI/UART) bootloader
Serial wire debug (SWD)
MCU peripherals
23 GPIOs, digital peripherals can be routed to multiple GPIOs:
Two SWD IO pads, multiplexed with GPIOs
Two LFXT IO pads, multiplexed with GPIOs
19 DIOs (analog or digital IOs)
All GPIOs with wakeup and interrupt capabilities
3 × 16-bit and 1 × 32-bit general-purpose timers, quadrature decode mode support
Real-time clock (RTC)
Watchdog timer
System timer for radio, RTOS, and application operations for Bluetooth® channel sounding postprocessing
12-bit ADC, up to 1.2MSPS, eight external inputs
Temperature sensor and battery monitor
1× low-power comparator
2× UART with LIN capability
2× SPI
1× I2C
1× I2S
Security enablers
Hardware Security Module (HSM) with proprietary controller and dedicated memories supporting accelerated cryptographic operations and secure key storage:
AES (up to 256 bits) crypto accelerator
ECC (up to 521 bits), RSA (up to 3072 bits) public key accelerator
SHA-2 (up to 512 bits) accelerator
True random number generator
HSM firmware update support
Differential power analysis (DPA) countermeasures for AES and ECC
Separate AES 128-bit cryptographic accelerator (LAES) for latency-critical link-layer operations
Secure boot and secure firmware updates
Secure boot root of trust (RoT)
Cortex®-M33 TrustZone-M, MPU, memory firewalls for software isolation
Voltage glitch monitor (VGM)
Low-power consumption (VDDS at 3.3V)
On-chip buck DC/DC converter
RX current: 6.1mA
TX current at 0dBm: 7.7mA
TX current at +10dBm: 24.5mA (R variant)
TX current at +20dBm: 143mA
(P variant)
Active mode MCU 96MHz (CoreMark®): 6.8mA
Standby: 0.9µA (low power mode, RTC on, full SRAM retention)
Shutdown: 160nA
Wireless protocol support
Bluetooth® Core 6.0 Qualified
Support for Bluetooth® Channel
Sounding (High Accuracy Distance Measurement)
Matter
Zigbee® 3.0 Certified
Thread
Proprietary systems
Multi-protocol
High-performance radio
2.4GHz RF transceiver compatible with Bluetooth® Low Energy specification and IEEE 802.15.4 specification
Output power up to +10dBm (R variant)
Output power up to +20dBm (P variant)
Integrated BALUN
Integrated RF switch
Receiver sensitivity:
Bluetooth® LE 125kbps: –103.5dBm
Bluetooth® LE 1Mbps: –97dBm
IEEE 802.15.4 (2.4GHz): –103dBm
Regulatory compliance
Designed for systems targeting compliance with worldwide radio frequency regulations
EN 300 328 (Europe)
FCC CFR47 Part 15 (US)
ARIB STD-T66 (Japan)
Development tools and software
LP-EM-CC2745R10-Q1 LaunchPad™ Development Kit
SimpleLink™ Low Power F3 Software Development Kit (SDK)
Fully qualified Bluetooth® software protocol stack in the SDK
Up to 32 concurrent multirole connections
Bluetooth® Low
Energy 6.0 Support
Automotive SPICE (ASPICE) compliance for SDK components, including the Bluetooth® LE stack