SWRS318A November 2024 – June 2025 AWR2944P
PRODUCTION DATA
The AWR2944P/AWR2E44P device expects all external 1.2V, 1.8V and 3.3V voltage rails as well as all SOP[4:0] lines to be stable before NRESET is deasserted for a successful device boot up. IO state is not guaranteed until the VIOIN and VIOIN_18 supplies are available. Figure 7-2 describes the device wake-up sequence.
Figure 7-2 Device Wake-up Sequence