SWRS318B November 2024 – February 2026 AWR2944P
PRODUCTION DATA
| PARAMETER | MIN | TYP | MAX | UNIT | ||
|---|---|---|---|---|---|---|
| Receiver | Noise figure | AWR2944P | 10.5 | dB | ||
AWR2944-ECO/AWR2944LC | 12 | |||||
AWR2E44P(1) | 11 | |||||
AWR2E44-ECO/AWR2E44LC | 12.5 | |||||
| 1dB compression point (Out Of Band)(2) | -10 | dBm | ||||
| Maximum gain | 46 | dB | ||||
| Gain range | 16 | dB | ||||
| Gain step size | 2 | dB | ||||
| IF bandwidth(3) | 20 | MHz | ||||
| ADC sampling rate | 45 | Msps | ||||
| ADC resolution | 16 | Bits | ||||
| Return loss (S11) | -10 | dB | ||||
| Gain mismatch variation (over temperature) | ±0.5 | dB | ||||
| Phase mismatch variation (over temperature) | ±3 | ° | ||||
| Idle Channel Spurs#GUID-155E2CB9-A605-4B67-A15D-06851648397E | -90 | dBFS | ||||
| Transmitter | Output power | AWR2944P | 14 | dBm | ||
| AWR2944-ECO/AWR2944LC | 13.5 | |||||
| AWR2E44P(1) | 13.5 | |||||
| AWR2E44-ECO/AWR2E44LC | 12.5 | |||||
| Phase shifter accuracy | ±3 | ° | ||||
| Amplitude noise | -145 | dBc/Hz | ||||
| Clock subsystem | Frequency range | 76 | 81 | GHz | ||
| Ramp rate | 250(4) | MHz/μs | ||||
| Phase noise at 1MHz offset | 76 to 77GHz (VCO1) | -96 | dBc/Hz | |||
| 76 to 81GHz (VCO2)(5) | -95 | |||||
| Available HPF Corner Frequencies (kHz) |
| HPF |
| 300, 350, 700, 1400 |
Figure 7-1 shows variations of noise figure and in-band P1dB parameters with respect to receiver gain programmed plot for the AWR2944P device.
Figure 7-1 Noise Figure, In-band P1dB vs Receiver Gain