SWRU493C July 2024 – January 2025 CC2564C
The COM connector, or edge card, is used to interface with TI's MPUs such as the AM437x and AM335x EVMs. As shown in Figure 3-3, the COM connector provides HCI, audio, slow clock, shutdown, and debug interfaces to the host connected through the edge card. All I/Os for the COM connector are at 1.8V. Some components must be DNI to use the COM connector. For more details, see the BOM.
Figure 3-3 COM Connector PinoutTable 3-5 lists the COM card pinout.
| Pin No. | Relevant COM Connector Pin Assignment |
|---|---|
| 1 | SLOW_CLK_EDGE |
| 8 | 1V8_IN |
| 52 | AUD_CLK_1V8 |
| 54 | AUD_FSYNC_1V8 |
| 56 | AUD_IN_1V8 |
| 58 | AUD_OUT_1V8 |
| 66 | HCI_TX_1V8 |
| 68 | HCI_RX_1V8 |
| 70 | HCI_CTS_1V8 |
| 72 | HCI_RTS_1V8 |
| 76 | TX_DEBUG_1V8 |
| 89 | nSHUTDOWN_1V8 |
Pins 3, 9, 19, 37, 47, 63, 77, 83, 87, 95, and 97, as well as 2, 6, 18, 22, 42, 60, 64, and 92 are connected to ground.
All other pins are NC.
Some components must be removed (DNI) and R2 must be populated on the CC256XCQFN-EM to use the COM connector with the AM335x evaluation module (TMDXEVM3358) or similar Sitara EVM.
More information on the hardware changes required for the COM connector are in the CC256XCQFN-EM board design files (schematics and bill of materials).
Figure 3-4 CC256XCQFN-EM Hardware
Modifications for COM Connector