SWRU493C July   2024  – January 2025 CC2564C

 

  1.   1
  2.   Trademarks
  3. 1Introduction to the CC256xCQFN-EM Board
    1. 1.1 Key Features
    2. 1.2 QFN EM Board Applications
  4. 2Module Description
  5. 3Module Detailed Description
    1. 3.1 Pin Description
      1. 3.1.1 Board Jumpers
        1. 3.1.1.1 Measuring Current Consumption
      2. 3.1.2 Antenna and U.FL Selector
      3. 3.1.3 RF Connectors
      4. 3.1.4 Debug Header
      5. 3.1.5 COM Connector
    2. 3.2 Clock Inputs
  6. 4Module Dimensions
  7. 5Tools and Software
    1. 5.1 TI's Bluetooth Software Solution
    2. 5.2 Evaluation Platforms
    3. 5.3 Bluetooth Hardware Evaluation Tool
  8. 6Certification
  9. 7Life Support Policy
  10. 8References
  11. 9Revision History

Evaluation Platforms

TI supports the MSP432 LaunchPad (MSP-EXP432P401R).

In addition, a software development environment, for example Code Composer Studio™, is required. For a detailed description on use of these tools, see the HCI Tester Tool. Evaluation kits and modules are available through TI's network of authorized distributors.

Figure 5-1 shows the CC256xCQFN-EM board mounted to the MSP-EXP432P401R using the BOOST-CCEMADAPTER board, which uses the RF1 and RF2 interface board.

 CC256xCQFN-EM Hardware
                    Configuration Figure 5-1 CC256xCQFN-EM Hardware Configuration