SWRU629A September 2024 – February 2025
The CC35xxE features two independent I2C peripherals, called I2C0 and I2C1. The LP-EM-CC35X1 allows you to interface to these I2C buses via the LaunchPad header pins.
The LP-EM-CC35X1 also features an accelerometer and a temperature sensor for the out-of-box demo. These features are connected to the I2C1 bus, and can be isolated using the jumpers provided (J15 and J28). By removing J15 and J18, the accelerometer and the temperature sensors are isolated from the I2C1 bus.
| Reference | Use | Comments |
|---|---|---|
| J15 | I2C1 CLK | Jumpers populated: onboard sensors connected Jumpers not populated: onboard sensors disconnected |
| J18 | I2C1 Data |