SWRU630A December 2024 – November 2025
The xWRL6844EVM board features a temperature sensor for measuring on-board temperature, current sensors for current measurement on 3.3V, 1.8V, 1.2VDigital, 1.2VRF power supply rails for xWRL6844 device and EEPROM for storing board ID. These are connected to TPS65036501 and xWRL6844 through I2C bus. In addition to this, header J1 is also provided for easy interface to I2C bus. Please refer to xWRL6844EVM's schematics for the I2C addresses.
Figure 3-27 I2C Connector