SWRZ097D April   2020  – November 2022 AWR6843

 

  1. 1Introduction
  2. 2Device Nomenclature
  3. 3Device Markings
  4. 4Usage Notes
    1. 4.1 MSS: SPI Speed in 3-Wire Mode Usage Note
  5. 5Advisory to Silicon Variant / Revision Map
  6. 6Known Design Exceptions to Functional Specifications
    1.     MSS#25
    2.     MSS#26
    3.     MSS#27
    4.     MSS#28
    5.     MSS#29
    6.     MSS#30
    7.     MSS#31
    8.     MSS#32
    9.     MSS#33
    10.     MSS#34
    11.     MSS#36
    12.     MSS#37B
    13.     MSS#38A
    14.     MSS#39
    15.     MSS#40
    16.     MSS#41
    17.     MSS#42A
    18.     MSS#43A
    19.     MSS#44A
    20.     MSS#45
    21. 6.1 MSS#50
    22. 6.2 MSS#51
    23.     ANA#11B
    24. 6.3 ANA#12A
    25.     ANA#13B
    26.     ANA#14
    27.     ANA#15
    28.     ANA#16
    29.     ANA#17A
    30.     ANA#18B
    31.     ANA#19
    32.     ANA#20
    33.     ANA#21
    34.     ANA#22A
    35.     ANA#27A
  7. 7Trademarks
    1.     Revision History

Revision History

Changes from Revision C (February 2021) to Revision D (November 2022)

  • Figure 3-1 (Example of Device Part Markings): Removed repetitions of Line 1 and Line 2Go
  • Advisory to Silicon Variant/Revison Map: Added MSS#41, MSS#42A, MSS#43A, MSS#44A, MSS#45, MSS#50 and MSS#51 advisories, all silicon revisions in "Main Subsystem" Go
  • Advisory to Silicon Variant/Revison Map: Updated/Revised MSS#37B, and MSS#38A, all silicon revisions in "Main Subsytem" Go
  • Advisory to Silicon Variant/Revison Map: Updated/Revised ANA#11B, ANA#12A, ANA#13B, ANA#17A, ANA#18B, and ANA#22A, all silicon revisions in "Main Subsytem" Go
  • Advisory to Silicon Variant/Revison Map: Removed ANA#08B, all silicon revisions in "Analog/ Millimeter Wave" Category Go
  • Updated MSS#37B: Updated and revised the workaround. Abnormal frequencies can be ignored for erroneous results. Go
  • Updated MSS#38A: Updated and revised the description and workaround. The glitch occurs only if 3.3V supply powers up before the 1.8V supplyGo
  • Added MSS#41: Issuing WARM_RESET can cause Bootloader Failure which results in failure to load the application from Serial FlashGo
  • Added MSS#42A: DSP L2 memory initialization can reoccur on execution DSP self test (STC) OR DSP Power cycling execution by applicationGo
  • Added MSS#43A:: Read-data from internal registers of PCR is not reliable. Shared PCS region protection is also not supportedGo
  • Added MSS#44A:SYNC IN input pulse wider than 4usec can cause a FRC lockstep errorGo
  • Added MSS#45: Bootup failure during the serial flash busy stateGo
  • Added MSS#50: Occasional EDMA self-test failures Go
  • Added MSS#51: Spurious toggle on nERROR OUT signal during powerup due to undefined state in ESM block.Go
  • Updated ANA#11B: Updated/Revised the Title, Description and workaround rephrased. TX and RX calibrations sensitive to external interference can be avoided by saving boot time calibrations at productionGo
  • Updated ANA#12A: Updated/Revised the Title. Rephrased the Description and Workaround. Problem doesn’t have to be only for CW input. Go
  • Updated ANA#13B: Updated/Revised the Description. TX3/TX1 and TX3/TX2 combinations exhibit a higher phase mismatchGo
  • Updated ANA#17A: Updated/Revised the Description. Added frequency of the spur. Go
  • Updated ANA#18B: Updated/Revised the Title rephrased, Description and Workaround. Language added to include spur frequencies and two workarounds were addedGo
  • Updated ANA#22A: Updated/Revised the Title rephrased, Description and Workaround. Language condensed to apply for all Inter-chirp Idle timeGo

Changes from Revision B (September 2020) to Revision C (February 2021)

  • (Advisory to Silicon Variant / Revision Map): Added MSS #41 advisoryGo
  • Advisory to Silicon Variant/Revison Map: Added MSS#41, MSS#42A, MSS#43A, MSS#44A, MSS#45, MSS#50 and MSS#51 advisories, all silicon revisions in "Main Subsystem"Go
  • Advisory to Silicon Variant/Revison Map: Updated/Revised MSS#37B, and MSS#38A, all silicon revisions in "Main Subsytem"Go
  • Advisory to Silicon Variant/Revison Map: Removed ANA#08B, all silicon revisions in "Analog/ Millimeter Wave" categoryGo
  • Updated/Changed short description Go