SWRZ129B september 2022 – june 2023 CC2674R10
PRODUCTION DATA
Device can fail to boot at temperatures below -5°C or under certain voltage conditions.
Revision B
If the device is transitioning from Standby, waking up from Shutdown or any reset srouces, some devices have a probability of resetting and staying in reset. This can occur at temperatures below -5°C or under certain voltage conditions.
Recommended operating conditions for Revision B devices is therefore:
| Min | Max | Unit | |
|---|---|---|---|
| Operating ambient temperature | -5 | 85 | °C |
| Operating junction temperature | -5 | 85 | °C |
| Operating supply voltage (VDDS) | 2.70 | 3.64 | V |
Use recommended operating conditions for Revision B devices as indicated above.
A silicon fix on device Revision C is intended to fix this erratum.