SWRZ161A December 2024 – June 2025 CC2744R7-Q1 , CC2745P10-Q1 , CC2745R10-Q1 , CC2745R7-Q1
Table 1-1 lists all advisories, modules affected, and the applicable silicon revisions.
| MODULE | DESCRIPTION | SILICON REVISIONS AFFECTED | |
|---|---|---|---|
|
E |
F |
||
| ADC | Advisory ADC_08—ADC BUSY bit not cleared in repeat single, sequence, and repeat sequence conversion modes | Yes | Yes |
|
ADC |
Advisory ADC_09—ADC can have random conversion errors. |
Yes | Yes |
| BATMON | Advisory BATMON_01—Incorrect temperature measurement | Yes | Yes |
|
BATMON |
Advisory BATMON_02—Spurious temperature update interrupts from BATMON in standby | Yes | Yes |
| SYS | Advisory SYS_204—SysTimer may not always generate a compare event when previously programmed with a value | Yes | Yes |
| SYS | Advisory SYS_206—The RF phase jumps during HFXT amplitude compensation and HFXT amplitude control | Yes | Yes |
| SYS | Advisory SYS_207—Standby entry may not be gated if FLTSETTLED bit is read too soon | Yes | Yes |
| APU | Advisory APU_201—APU Data memory write operation fails | Yes | Yes |
|
UDMA |
Advisory UDMA_01—μDMA write response to a peripheral’s single request can be missed | Yes | Yes |
|
RADIO |
Advisory RADIO_05—Radio write operation fails | Yes | Yes |
|
SYSROM |
Advisory SYSROM_01—Power Loss Vulnerability in System ROM Firmware Update Process | Yes | No |