SWRZ171 July   2025 CC2755R10

 

  1.   1
  2.   Abstract
  3.   Trademarks
  4. 1Advisories Matrix
  5. 2Nomenclature, Package Symbolization, and Revision Identification
    1. 2.1 Device and Development Support—Tool Nomenclature
    2. 2.2 Devices Supported
    3. 2.3 Package Symbolization and Revision Identification
  6. 3Advisories
    1. 3.1  ADC_08
    2. 3.2  ADC_09
    3. 3.3  BATMON_01
    4. 3.4  BATMON_02
    5. 3.5  SYS_204
    6. 3.6  SYS_206
    7. 3.7  SYS_207
    8. 3.8  APU_201
    9. 3.9  UDMA_01
    10. 3.10 RADIO_05

SYS_204

SysTimer may not always generate a compare event when previously programmed with a value.

Revisions Affected

F

Description

SysTimer does not always generate a compare event during the initialization/sync up phase, when SysTimer has previously been programmed with a value.

Workaround

Wait to program SysTimer until SYSTIM.STATUS.SYNCUP is cleared. This workaround is incorporated into the SimpleLink™ Low Power F3 software development kit (SDK) version 9.11 and newer.