TIDT270
April 2022
Description
Features
Applications
1
Test Prerequisites
1.1
Voltage and Current Requirements
1.2
Required Equipment
2
Testing and Results
2.1
Charge Efficiency
2.2
OTG Efficiency
2.3
Thermal Images
3
Waveforms
3.1
Start-up
3.2
Shutdown
3.3
Charge Enable
3.4
Charge Disable
3.5
Typical Charge
3.6
Typical OTG
3.7
OTG Transient
Features
High power 5 to 24 V
IN
, 240 W
High efficiency 98%
Compact size 1.08 in × 1.68 in
USB On-the-Go (OTG) power bank
Supports 1-5S battery
Wide input range USB-Type C PD compliance