TIDT271 April   2022

 

  1.   Description
  2.   Features
  3.   Applications
  4. 1Test Prerequisites
    1. 1.1 Voltage and Current Requirements
    2. 1.2 Considerations
    3. 1.3 Dimensions
  5. 2Testing and Results
    1. 2.1 Efficiency Graphs
    2. 2.2 Load Regulation
    3. 2.3 Line Regulation
    4. 2.4 Thermal Images
      1. 2.4.1 18-V Input Voltage and 500-mA Output Current
      2. 2.4.2 24-V Input Voltage and 500-mA Output Current
      3. 2.4.3 36-V Input Voltage and 500-mA Output Current
    5. 2.5 Bode Plots
      1. 2.5.1 18-V Input Voltage
      2. 2.5.2 24-V Input Voltage
      3. 2.5.3 32-V Input Voltage
  6. 3Waveforms
    1. 3.1 Switching
      1. 3.1.1 Transistor Q1 Drain-GND
        1. 3.1.1.1 18-V Input Voltage
        2. 3.1.1.2 24-V Input Voltage
      2. 3.1.2 Transistor Q1 Gate-Source
        1. 3.1.2.1 18-V Input Voltage
        2. 3.1.2.2 24-V Input Voltage
    2. 3.2 Output Voltage Ripple
      1. 3.2.1 18-V Input Voltage
      2. 3.2.2 24-V Input Voltage
    3. 3.3 Input Voltage Ripple
      1. 3.3.1 18-V Input Voltage
        1. 3.3.1.1 Input Terminal J2
        2. 3.3.1.2 Power Stage Input
      2. 3.3.2 24-V Input Voltage
        1. 3.3.2.1 Input Terminal J2
        2. 3.3.2.2 Power Stage Input
    4. 3.4 Load Transients
      1. 3.4.1 18-V Input Voltage
      2. 3.4.2 24-V Input Voltage
    5. 3.5 Start-Up Sequence
      1. 3.5.1 18-V Input Voltage
      2. 3.5.2 24-V Input Voltage
    6. 3.6 Shutdown Sequence
      1. 3.6.1 18-V Input Voltage
      2. 3.6.2 24-V Input Voltage

Description

This general purpose reference design uses the TPS40210 as controller. The isolated output voltage is 24 V with 0.5-A maximum output current. The input voltage range is from 18 V to 36 V – and used an off-the-shelf coupled inductor just providing functional isolation. Any 22-μH, 1:1 transformer can be used.