TIDUC26A April   2022  – April 2024

 

  1.   1
  2.   Description
  3.   Resources
  4.   Features
  5.   Applications
  6.   6
  7. 1System Description
  8. 2System Overview
    1. 2.1 Block Diagram
    2. 2.2 Design Considerations
      1. 2.2.1 Inductive Touch Buttons
      2. 2.2.2 Sensor Coil Placement
      3. 2.2.3 Collecting Data from Multiple LDCs
      4. 2.2.4 Magnetic Dial Implementation
      5. 2.2.5 CORDIC Algorithm
    3. 2.3 Highlighted Products
      1. 2.3.1 LDC3114-Q1
      2. 2.3.2 TMAG5273
      3. 2.3.3 DRV2605
      4. 2.3.4 TLV75518
      5. 2.3.5 TCA9534
      6. 2.3.6 PCA9543
      7. 2.3.7 Sensor Control Board
  9. 3Hardware, Software, Testing Requirements, and Test Results
    1. 3.1 Firmware and Programming
      1. 3.1.1 Operational Mode 1
      2. 3.1.2 Operational Mode 2
      3. 3.1.3 Operational Mode 3
    2. 3.2 Test Setup
    3. 3.3 Test Results
      1. 3.3.1 ABS Force Response
      2. 3.3.2 ABS Gain Corrected
      3. 3.3.3 Nylon Force Response
      4. 3.3.4 Nylon Gain Corrected
  10. 4Hardware Components
  11. 5Design and Documentation Support
    1. 5.1 Design Files
      1. 5.1.1 Schematics
      2. 5.1.2 BOM
    2. 5.2 Tools and Software
    3. 5.3 Documentation Support
    4. 5.4 Support Resources
    5. 5.5 Trademarks
  12. 6Revision History

ABS Force Response

The differences shown between the buttons is due to more than just the material difference. Because these test units were hand assembled, there is variation in the mechanical alignment and the adhesion that creates the mechanical isolation. This difference can cause some of the buttons to have a worse response and can be alleviated by having a controlled and repeatable assembly process. The different force responses can be offset by applying a different gain factor to each button so they all end with a button output at the same force. To better showcase this, the raw data is collected for each button with varying forces. The force response for the ABS button surface is shown in Figure 3-3.

GUID-20220331-SS0I-N13N-MTR6-HDL0ZFG11346-low.svgGUID-20220331-SS0I-CMTB-6MF8-QLSBWWVMX3NH-low.svg
(a) Left Side (b) Right Side

Figure 3-3 ABS Force Response