TIDUC26A April   2022  – April 2024

 

  1.   1
  2.   Description
  3.   Resources
  4.   Features
  5.   Applications
  6.   6
  7. 1System Description
  8. 2System Overview
    1. 2.1 Block Diagram
    2. 2.2 Design Considerations
      1. 2.2.1 Inductive Touch Buttons
      2. 2.2.2 Sensor Coil Placement
      3. 2.2.3 Collecting Data from Multiple LDCs
      4. 2.2.4 Magnetic Dial Implementation
      5. 2.2.5 CORDIC Algorithm
    3. 2.3 Highlighted Products
      1. 2.3.1 LDC3114-Q1
      2. 2.3.2 TMAG5273
      3. 2.3.3 DRV2605
      4. 2.3.4 TLV75518
      5. 2.3.5 TCA9534
      6. 2.3.6 PCA9543
      7. 2.3.7 Sensor Control Board
  9. 3Hardware, Software, Testing Requirements, and Test Results
    1. 3.1 Firmware and Programming
      1. 3.1.1 Operational Mode 1
      2. 3.1.2 Operational Mode 2
      3. 3.1.3 Operational Mode 3
    2. 3.2 Test Setup
    3. 3.3 Test Results
      1. 3.3.1 ABS Force Response
      2. 3.3.2 ABS Gain Corrected
      3. 3.3.3 Nylon Force Response
      4. 3.3.4 Nylon Gain Corrected
  10. 4Hardware Components
  11. 5Design and Documentation Support
    1. 5.1 Design Files
      1. 5.1.1 Schematics
      2. 5.1.2 BOM
    2. 5.2 Tools and Software
    3. 5.3 Documentation Support
    4. 5.4 Support Resources
    5. 5.5 Trademarks
  12. 6Revision History

TLV75518

The TLV755P is an ultra-small, low quiescent current, low-dropout regulator (LDO) that sources 500 mA with good line and load transient performance. The TLV755P is optimized for a wide variety of applications by supporting an input voltage range from 1.45 V to 5.5 V. To minimize cost and solution size, the device is offered in fixed output voltages ranging from 0.6 V to 5 V to support the lower core voltages of modern microcontrollers (MCUs). Additionally, the TLV755P has a low IQ with enable functionality to minimize standby power. This device features an internal soft-start to lower inrush current, thus providing a controlled voltage to the load and minimizing the input voltage drop during start up. When shutdown, the device actively pulls down the output to quickly discharge the outputs and provide a known start-up state.

This reference design uses the 1.8 V output option of this device to supply power to the LDC3114 devices and level shifters.