TIDUCV2B April   2017  – January 2023

 

  1.   Description
  2.   Resources
  3.   Features
  4.   Applications
  5.   5
  6. 1System Overview
    1. 1.1 System Description
    2. 1.2 Key System Specifications
    3. 1.3 Highlighted Products
      1. 1.3.1 TPS82130
    4. 1.4 Design Considerations
      1. 1.4.1 Inverting Buck-Boost Topology Concept
      2. 1.4.2 VIN and VOUT Range
      3. 1.4.3 Maximum Output Current
        1. 1.4.3.1 Thermal Limits
        2. 1.4.3.2 Stability Limits and Output Capacitor Selection
      4. 1.4.4 Design Precautions
      5. 1.4.5 Enable Pin Configuration
      6. 1.4.6 Power Good Pin Configuration
      7. 1.4.7 Discharging Output Voltage
      8. 1.4.8 Input Capacitor Selection
  7. 2Getting Started Hardware
  8. 3Testing and Results
    1. 3.1 Test Results
  9. 4Design Files
    1. 4.1 Schematics
    2. 4.2 Bill of Materials
    3. 4.3 PCB Layout Recommendations
      1. 4.3.1 Layout Prints
    4. 4.4 Gerber Files
    5. 4.5 Assembly Drawings
  10. 5Related Documentation
  11. 6Trademarks
  12. 7Revision History

Description

The TIDA-01405 design demonstrates an inverting power module (voltage inverter) to generate a –1.8-V rail at up to 2 A of current from a 3-V to 15.2-V input voltage. Such a negative voltage is required for many communications equipment systems as well as industrial equipment, such as test and measurement. Using the TPS82130 power module enables a very simple negative voltage inverter (inverting buck-boost) design to create a 1.8-V negative output voltage at high 2-A currents.