TIDUDO6B May 2019 – October 2020
Figure 2-2 shows different connections for the AFE4900 device.
The AFE4900 device needs three power supplies: TX_SUP, RX_SUP, and IO_SUP. TX_SUP (4.2 V) is generated using the TPS61099 device. RX_SUP (2.1 V) is generated using the TPS63036 device. IO_SUP is the same as RX_SUP.
For PPG measurement, the LEDs are driven using the TX2, TX3, and TX4 pins (TX1 is not connected in the design). The reflected signals are detected using PDs connected to the INP-INM and INP2-INM2 pins (INP3-INM3 pins are not connected in the design).
For ECG measurement, the signals coming from electrodes are connected to the INP_ECG and INM_ECG pins. The right-leg drive signal is available on RLD_OUT pin.
The BG pin is connected to the internal bandgap voltage. The BG pin is decoupled using a 0.1-µF capacitor (C11) on the board.
For the AFE4900 device, RX_SUP is filtered using an LC filter consisting of the ferrite bead L1 and capacitors C6 and C7.
Table 2-1 lists the connections between the AFE4900 and CC2640R2F devices.
AFE4900 PIN NUMBER | FUNCTION | CC2640R2F PIN NUMBER | FUNCTION | COMMENTS |
---|---|---|---|---|
E1 | /RESET | 6 | DIO_1 | Reset for the AFE |
A4 | I2C_SPI_SEL | N/A | N/A | Selection between SPI and I2C. For this design, SPI is selected, so this pin is connected to RX_SUP through a 0-Ω resistor (R2). |
F3 | I2C_CLK | 16 | DIO_10 | SPI_CLK |
F2 | I2C_DAT | 14 | DIO_8 | SPI_IN |
E2 | SDOUT | 15 | DIO_9 | SPI_OUT |
E3 | SEN | 5 | DIO_0 | AFE_SPI_EN |
D3 | PROG_OUT1 | 21 | DIO_15 | |
F4 | ADC_RDY | 28 | DIO_18 | ADC ready signal |
F1 | CLK | 29 | DIO_19 | AFE clock |
B4 | CONTROL1 | N/A | N/A | Enables or disables the internal LDO. For this design, the internal LDO is enabled, so this pin is connected to GND through a 0-Ω resistor (R4). |