TIDUE73A April 2018 – November 2024
Table 2-3 lists the C2000 Real-Time MCU resources used by the TIDM-1010 reference design.
| RESOURCE NAME and Quantity | TYPE | PURPOSE |
|---|---|---|
| CLB x 2 | Type 1 or later | Provides the SPI clock, delay compensation, and CDM bit control. If the tile instance is changed, then routing in/out of the CLB must also be updated. |
| GPIO x 3 | I/O |
|
| GPIO x 1 | I/O (F2837xD, F2837xS and F28007x only) |
|
| INPUTXBAR or CLB_INPUTXBAR x 1 | Module, I/O | Connect the SPI PICO pin to the CLB input. |
| OUTPUTXBAR or CLB_OUTPUTXBAR or CLB override of peripheral output x 2 | Module, I/O |
|
| SPI x 1 | Module and I/Os | One SPI instance to receive the RS-485 physical layer data signal. The SPI clock is controlled by the CLB. |
| CPU and Memory | Module | CPU and memory use for various functions. |