Field of view (FOV) |
IWR6843 ISK: 120° azimuth, 40° elevation |
The field of view of the sensor is determined by the antenna design of the EVM. Both EVMs enable a 3D point cloud with elevation information with the IWR6843ISK featuring greater azimuth resolution while the IWR6843AOP features wider, symmetrical FOV in azimuth and elevation. |
IWR6843 AOP: 130° azimuth, 130° elevation |
Frame rate |
10 Hz |
This parameter defines the data output and visualizer update rate. |
Maximum range |
12.79 m |
The maximum range is defined by the radar chirp characteristics, and can be configured to suit application requirements. The maximum range defined for this reference design is with respect to the dimensions of the testing site. |
Range resolution |
0.125 m |
Range resolution is the ability of a radar system to distinguish between two or more targets on the same bearing but at different ranges. |
Maximum velocity (m/s) |
1.6 m/s |
This is the native maximum velocity obtained using a two-dimensional FFT on the frame data. Additional processing that can extend the maximum trackable velocity by 3x the chirp maximum velocity |
Velocity resolution |
0.05 m/s |
This parameter represents the capability of the radar sensor to distinguish between two or more objects at the same range that are moving with different velocities. |