TIDUEO0C July   2019  – March 2021

 

  1.   Description
  2.   Resources
  3.   Features
  4.   Applications
  5.   5
  6. 1System Description
    1. 1.1 Key System Specifications
  7. 2System Overview
    1. 2.1 Block Diagram
    2. 2.2 Design Considerations
    3. 2.3 Highlighted Products
      1. 2.3.1 TPS63900: 1.8V-5.5 VIN Buck-Boost Converter With 75-nA Ultra-low Quiescent Current and 400-mA Output Current
      2. 2.3.2 TPS610995: 0.7 VIN Synchronous Boost Converter With 400-nA Ultra-low Quiescent Current and 1-A Peak Current
      3. 2.3.3 TPS62840: 750-mA Synchronous Step-Down Converter With Ultra-low Quiescent Current Consumption
    4. 2.4 System Design Theory
      1. 2.4.1 Battery Gauge BQ35100
      2. 2.4.2 In-System Current Monitoring
        1. 2.4.2.1 Resistor Values Calculation for the two Current Ranges
        2. 2.4.2.2 LPV521 Gain Calculation
        3. 2.4.2.3 Current Ranges Simulation With TINA-TI
        4. 2.4.2.4 Key ADS7142 Register Settings in TIDA-01546 Firmware
          1. 2.4.2.4.1 ADS7142 Sampling Rate
      3. 2.4.3 NB-IoT Module From u-blox
      4. 2.4.4 NB-IoT Module From Quectel
  8. 3Hardware, Software, Testing Requirements, and Test Results
    1. 3.1 Required Hardware
      1. 3.1.1 Testing TIDA-010053
      2. 3.1.2 TPS62840 Subsystem
      3. 3.1.3 TPS610995 Subsystem
      4. 3.1.4 Software
    2. 3.2 Testing and Results
      1. 3.2.1 Test Setup
      2. 3.2.2 Test Results
        1. 3.2.2.1 Test Results With the TPS62840 Buck Converter
        2. 3.2.2.2 Test Results With the TPS610995 Boost Converter
        3. 3.2.2.3 Test Results With the TPS63900 Buck-Boost Converter NB
        4. 3.2.2.4 Summary
  9. 4Design Files
    1. 4.1 Schematics
    2. 4.2 Bill of Materials
    3. 4.3 PCB Layout Recommendations
      1. 4.3.1 Layout Prints
    4. 4.4 Altium Project
    5. 4.5 Gerber Files
    6. 4.6 Assembly Drawings
  10. 5Software Files
  11. 6Related Documentation
    1. 6.1 Trademarks
  12. 7Terminology
  13. 8About the Author
  14. 9Revision History

Software

Both TIDA-010053 and TIDA-01546 designs can be combined to enable both periodic SOH measurements and the continuous System Health Monitoring. The updated TIDA-01546 software is programmed into the T4MC MCU, as explained in the Reprogram TIDA-01546 section of the Battery and System Health Monitoring of Battery-Powered Smart Flow Meters Reference Design Guide.

This software supports logging data onto a microSD card and a UART communication port is added to the source code of the TM4C host MCU. Thus, sending out log data to a COM port of a PC, running a terminal program such as HTerm, is possible.

The software for the TIDA-01546 design is updated to the latest Tiva_C MCU library, named TivaWare_C_Series-2.1.4.178 as well as CCS version 9.0.1 (latest as of June 2019).