TIDUEY9 April 2021
This application showcases Diagnostic and Monitoring feature of mmWave sensor. It uses SafeTI Diagnostic Library (SDL) for diagnostic test implementation and mmWaveLink to configure monitoring on RF front end.
In this reference design application, few Diagnostic tests are done in secondary bootloader (SBL) at MSS core. At the end of these tests, SBL loads the main application to MSS & DSS RAM location reading MetaImage from sFlash.

Figure 2-7 shows high level of flow diagram of main application which contains MSS and DSS images. Diagnostic and Monitor test status from sensor are sent over UART to PC.