The PCB layout for isolation leakage current measurements must be based on the requirements and components selected for the design.
- The high-voltage section of the system must not
have any polygons to HV positive, HV negative, or PE.
- Maintain creepage and clearance distances
required for isolation between the HV positive, HV negative, and PE.
- Place thin film resistors in series or a series parallel combination that maintains the isolation and does not allow any low-ohmic paths due to PCB, humidity, or liquids, which are all probable occurrences on the PCB.
- Maintain creepage and clearance distances
required for isolation components (AMC3330 and TPSI2140) as explained in the
device data sheet.
- To minimize noise, take care when placing analog lines to avoid noise from relays and power switching components.
- Follow the component data sheet to minimize the EMC issues on layout.
Figure 2-15 shows the PCB layout recommendations.