TIDUEZ8D December 2022 – April 2026
The TPSI2140-Q1 is an isolated solid-state relay that utilizes TI's high reliability capacitive isolation technology in combination with internal back to back MOSFETs to form a completely integrated device that requires no secondary side power supply. The primary side consists of four differential drivers that deliver power and enable logic information to each of the internal MOSFETs on the secondary side.
When the enable pin is brought HI, the oscillator starts causing the drivers to send power and a logic HI across the barrier. When the enable pin is brought LO, the drivers are disabled. On the secondary side, each MOSFET has a full-bridge rectifier to feed a band pass amplifier and demodulator that determines the logic state delivered by the primary side. The slew rate drivers control the gate of the MOSFET according to the logic delivered.
The avalanche robust MOSFETs and thermally conscious package design allow the TPSI2140-Q1 to survive system-level High Potential (HiPot) Screening and DC fast charger surge currents of up to 2mA without requiring any external components. The Thermal Avalanche Protection (TAP) feature included in the TPSI2140T-Q1 devices further improve the avalanche current capability by monitoring the junction temperature and enabling the MOSFETs to keep the temperature in a safe operating range.
Key features include: