TIDUF20B December   2022  – July 2025

 

  1.   1
  2.   Description
  3.   Resources
  4.   Features
  5.   Applications
  6.   6
  7. 1System Description
  8. 2System Overview
    1. 2.1 Block Diagram
    2. 2.2 Design Considerations
      1. 2.2.1 Configure This Design for Different Use Cases
      2. 2.2.2 Auxiliary Power Strategy
      3. 2.2.3 High-Side N-Channel MOSFET
      4. 2.2.4 Stacked AFE Communication
      5. 2.2.5 Thermistor Multiplexer
      6. 2.2.6 CAN Stacking
    3. 2.3 Highlighted Products
      1. 2.3.1  BQ76972
      2. 2.3.2  MSPM0G3519
      3. 2.3.3  UCC334xx
      4. 2.3.4  LM5168
      5. 2.3.5  ISO1640
      6. 2.3.6  ISO1042
      7. 2.3.7  ISO1410
      8. 2.3.8  TPS7A24
      9. 2.3.9  TMP61
      10. 2.3.10 TPD2E007
  9. 3Hardware, Software, Testing Requirements, and Test Results
    1. 3.1 Hardware Requirements
    2. 3.2 Software Requirements
      1. 3.2.1 Getting Started MSPM0 Software
        1. 3.2.1.1 Download and Install Software Required for Board Test
        2. 3.2.1.2 Import the Project Into CCS
        3. 3.2.1.3 Compile the Project
        4. 3.2.1.4 Download Image and Run
      2. 3.2.2 Software Function List
        1. 3.2.2.1 Driverlib Function List
          1.        CAN_ID_Init_on_Startup
          2.        CAN_Write
          3.        CANprocessCANRxMsg
          4.        I2C_WriteReg
          5.        I2C_ReadReg
          6.        RS485_Send
          7.        RS485_Receive
        2. 3.2.2.2 Application Function List
          1.        Temp_Mux_Polling
          2.        BatteryDataUpdate_32s
          3.        BQ769x2_OTP_Programming
          4.        Check_Signal_Pattern
          5.        BMU_FET_Test
      3. 3.2.3 Software Workflow
    3. 3.3 Test Setup
    4. 3.4 Test Results
      1. 3.4.1 Cell Voltage Accuracy
      2. 3.4.2 Pack Current Accuracy
      3. 3.4.3 Auxiliary Power and System Current Consumption
      4. 3.4.4 Protection
      5. 3.4.5 Working Modes Transition
      6. 3.4.6 Thermistor Multiplexer
      7. 3.4.7 ESD Performance
      8. 3.4.8 Surge Immunity
  10. 4Design and Documentation Support
    1. 4.1 Design Files
      1. 4.1.1 Schematics
      2. 4.1.2 BOM
    2. 4.2 Tools and Software
    3. 4.3 Documentation Support
    4. 4.4 Support Resources
    5. 4.5 Trademarks
  11. 5About the Author
  12. 6Revision History

Cell Voltage Accuracy

This design simply adjusts the fixed offset by subtracting fixed per-cell offset values from the reported cell measurement results. This design does not do cell offset calibration to further improve the cell voltage accuracy since the BQ76972 already achieves ±1.8mV accuracy at 25°C and ±4.5mV accuracy from –40°C to 85°C when using the LFP battery cell. The cell voltage accuracy is exactly the same with the BQ76972. See also the BQ76972 3-Series to 16-Series High Accuracy Battery Monitor and Protector for Li-Ion, Li-Polymer, and LiFePO4 Battery Packs data sheet.