TIDUF20B December 2022 – July 2025
Figure 3-20 shows the thermistor multiplexer control signals A and B repeat in sequence 00-10-01-11 automatically. This design takes 320ms to measure all 17 thermistors temperature.
Figure 3-20 Thermistor Multiplexer Control
SignalHigh accuracy and precision temperature measurements can be easily achieved at low cost with TMP6x linear thermistors using the steps outlined in the How to Achieve ±1°C Accuracy or Better Across Temperature With Low-Cost TMP6x Linear Thermistors application note.
Figure 3-21 shows the temperature measurement accuracy across 20°C to 125°C. The test is done by soaking the thermistor in an oil bath and bringing the BMU to room temperature. The temperature measurement error is below 1°C when the temperature is above –20°C and 2.5°C when the temperature is below –20°C.