- Download and install MSPM0-SDK,
mspm0_sdk_2_03_00_02 or newer software
from the link provide by TI.
- Download and install CCS, for CCSTheia Version 1.5.1 or newer, and for CCS Version:
12.8.1 or newer.
- Download and install SYSCONFIG, Version 1.21.2 or newer, this step is optional, if
developing MSPM0 in Keil MDK or IAR, a standalone version of SYSCONFIG must be
installed from the link provided by TI. If developing MSPM0 in CCS, click the
MSPM0 support option during CCS installation, SYSCONFIG is installed
automatically with CCS installation.
Once installation is complete, open CCS and create a new workspace for importing the
project.