TIDUF25A June   2023  – March 2025 ADS131M08 , MSPM0G1507

 

  1.   1
  2.   Description
  3.   Resources
  4.   Features
  5.   Applications
  6.   6
  7. 1System Description
    1. 1.1 End Equipment
    2. 1.2 Electricity Meter
    3. 1.3 Power Quality Meter, Power Quality Analyzer
    4. 1.4 Key System Specifications
  8. 2System Overview
    1. 2.1 Block Diagram
    2. 2.2 Design Considerations
      1. 2.2.1 External Supply Voltage Supervisor (SVS) With TPS3840
      2. 2.2.2 Magnetic Tamper Detection With TMAG5273 Linear 3D Hall-Effect Sensor
      3. 2.2.3 Analog Inputs
        1. 2.2.3.1 Voltage Measurement Analog Front End
        2. 2.2.3.2 Current Measurement Analog Front End
    3. 2.3 Highlighted Products
      1. 2.3.1  ADS131M08
      2. 2.3.2  MSPM0G3507
      3. 2.3.3  MSP430FR4131 for Driving Segmented LCD Displays
      4. 2.3.4  TPS3840
      5. 2.3.5  THVD1400
      6. 2.3.6  ISO6731
      7. 2.3.7  ISO6720
      8. 2.3.8  TRS3232E
      9. 2.3.9  TPS709
      10. 2.3.10 TMAG5273
  9. 3System Design Theory
    1. 3.1  How to Implement Software for Metrology Testing
    2. 3.2  Clocking System
    3. 3.3  UART Setup for GUI Communication
    4. 3.4  Real-Time Clock (RTC)
    5. 3.5  LCD Controller in MSP430FR4131
    6. 3.6  Direct Memory Access (DMA)
    7. 3.7  ADC Setup
    8. 3.8  Foreground Process
      1. 3.8.1 Formulas
    9. 3.9  Background Process
    10. 3.10 Software Function per_sample_dsp()
      1. 3.10.1 Voltage and Current Signals
      2. 3.10.2 Frequency Measurement and Cycle Tracking
    11. 3.11 LED Pulse Generation
    12. 3.12 Phase Compensation
  10. 4Hardware, Software, Testing Requirements, and Test Results
    1. 4.1 Required Hardware and Software
      1. 4.1.1 Hardware
      2. 4.1.2 Cautions and Warnings
    2. 4.2 Test Setup
      1. 4.2.1  Connecting the TIDA-010243 to the Metering Test Equipment
      2. 4.2.2  Power Supply Options and Jumper Settings
      3. 4.2.3  Electricity Meter Metrology Accuracy Testing
      4. 4.2.4  Viewing Metrology Readings and Calibration
        1. 4.2.4.1 Viewing Results From LCD
        2. 4.2.4.2 Calibrating and Viewing Results From PC
      5. 4.2.5  Calibration and FLASH Settings for MSPM0+ MCU
      6. 4.2.6  Gain Calibration
      7. 4.2.7  Voltage and Current Gain Calibration
      8. 4.2.8  Active Power Gain Calibration
      9. 4.2.9  Offset Calibration
      10. 4.2.10 Phase Calibration
      11. 4.2.11 Software Code Example
    3. 4.3 Test Results
      1. 4.3.1 SVS Functionality Testing
      2. 4.3.2 Electricity Meter Metrology Accuracy Results
  11. 5Design and Documentation Support
    1. 5.1 Design Files
      1. 5.1.1 Schematics
      2. 5.1.2 BOM
      3. 5.1.3 PCB Layout Recommendations
      4. 5.1.4 Layout Prints
      5. 5.1.5 Gerber Files
    2. 5.2 Tools and Software
    3. 5.3 Documentation Support
    4. 5.4 Support Resources
    5. 5.5 Trademarks
  12. 6About the Author
  13. 7Revision History

TPS3840

The TPS3840 family of voltage supervisors or reset ICs can operate at high voltage levels while maintaining very low quiescent current across the whole VDD and temperature range. The TPS3840 device offers the best combination of low power consumption, high accuracy and low propagation delay.

The reset output signal of the device is asserted when the voltage at VDD drops below the negative voltage threshold (VIT–) or when manual reset is pulled to a low logic (VMR_L). The reset signal is cleared when VDD rises above VIT– plus hysteresis (VIT+) and manual reset (MR) is floating or above VMR_H and the reset time delay (tD) expires. Reset time delay can be programmed by connecting a capacitor to ground in the CT pin, because a fast reset CT pin can be left floating. Additional features include low power on reset voltage (VPOR), built-in glitch immunity protection for MR and VDD, built-in hysteresis and low open drain output leakage current (ILKG(OD)).

For electricity meters, sometimes having external SVS devices to reset any microcontrollers in the system is beneficial, even if the microcontrollers already have an internal SVS. In this design the TPS3840 external SVS device is added for an additional level of security. External SVS devices can sometimes also be used for early detection of a Mains blackout condition by monitoring one of the rails of an AC/DC powered from Mains.

In this design, the TPS3840DL17 variant is specifically used, which has a 1.7V threshold and an open drain, active low output.