TIDUF25A June 2023 – March 2025 ADS131M08 , MSPM0G1507
| FEATURES | DESCRIPTION |
|---|---|
| Number of phases | 3 (each phase measures voltage and current through CT) |
| Accuracy class | Class 0.1 |
| Current sensor | Current transformer |
| Tested current range | 0.01A–100A |
| Tested voltage range | 15V–240V |
| ADS131M08 CLKIN frequency | 8,192,000Hz |
| ADS131M08 Delta-sigma modulation clock frequency | 4,096,000Hz (= CLKIN / 2) |
| SPI Clock | 19,968,000Hz |
| Oversampling ratio (OSR) | 512 |
| Digital filter output sample rate | 8,000 samples per second |
| Phase compensation implementation | Software |
| Phase compensation resolution | 0.0088° at 50Hz or 0.0105° at 60Hz |
| Selected CPU clock frequency | 79.87MHz |
| MCU External SVS voltage | 1.72V–1.74V |
| System nominal frequency | 50Hz or 60Hz |
| Measured parameters |
|
| Update rate for measured parameters | Approximately equal to 1 second |
| Communication options |
|
| Utilized LEDs | Total active energy and total reactive energy |
| Board power supply | 3.3V directly to DVCC rail |