TIDUF27A February 2025 – March 2025 AMC131M03 , MSPM0G1507
The metrology software used for testing TIDA-010244 is delivered as a middleware example in the latest MSPM0 SDK. This middleware contains hardware abstraction layers which enable communication between the standalone ADCs and an Arm Cortex-M0+ MCU and a library of metrology calculations for energy measurements. A Microsoft Windows PC GUI software is used to display metrology parameters from the TIDA-010244 reference design and is also part of the MSPM0 SDK, see directory C:\ti\mspm0_sdk_2_03_00_07\tools\metrology_gui.
The MSPM0G3507 resource utilization of TIDA-010244 middleware code examples are (CCS Version 12.8.1.00005 with TI Clang v3.2.2.LTS compiler):