TIDUF31B May 2023 – September 2024
The three-phase motor inverter is realized with a six piece, 10A IGBT. Figure 3-3 shows a one-half bridge IGBT and the driver circuit. The IGBT gate resistor can be changed to control IGBT rising or falling time to make a tradeoff between power loss and EMI noise level.