TIDUF35A June 2023 – October 2024 AM6442
The TLV62568A device is a synchronous step-down buck DC/DC converter optimized for high efficiency and compact design size. The device integrates switches capable of delivering an output current up to 2A. At the whole load range, the device operates in pulse width modulation (PWM) mode with 1.5MHz switching frequency. In shutdown, the current consumption is reduced to less than 2μA.
In this reference design two TLV62568A devices generate 2.5V and 1.0V for the DP83867 Ethernet PHY power supply.