TIDUF35A June 2023 – October 2024 AM6442
Figure 4-1 shows various connectors, switches, and jumpers used to interface with the reference design.
Figure 4-1 Interfaces on Gateway Board| CONNECTOR | DESCRIPTION |
|---|---|
| J8 | External 24V supply |
| J6 | JTAG interface MSPM0 |
| S3 | RESET button MSPM0 |
| J17 | UART0 TXD, RXD interface of AM6442 |
| J7 | UART TXD, RXD interface of MSPM0 |
| J14 | Power supply selector for ISO7021 - set jumper to 1-2 for selecting power from FTDI device. Refer to schematic. |
| J12 | Micro USB interface to UART0 serial console terminal of AM6442 |
| SW1, SW2, SW3, SW4 | AM6442 boot mode switches |
| J18, J19 | Interface to CC3301 Wi-Fi and Bluetooth® BoosterPack Plug-in Module (BP-CC3301) |
| J20 | USB 3 Type A connector |
| J15 | μSD card slot |
| J5 | Gigabit RJ45 connector |
| J16 | JTAG interface AM6442 |
| S4 | RESET button AM6442 |
| J1, J21 | Single pair Ethernet connector port 1 |
| J2, J22 | Single pair Ethernet connector port 2 |
| J3, J23 | Single pair Ethernet connector port 3 |
| J4, J24 | Single pair Ethernet connector port 4 |
| J25, J26 | PoDL debug interface for single pair Ethernet port 3 |