TIDUF48C November   2024  – January 2025 THS6222 , THS6232

 

  1.   1
  2.   Description
  3.   Resources
  4.   Features
  5.   Applications
  6.   6
  7. 1System Description
    1. 1.1 Key System Specifications
  8. 2System Overview
    1. 2.1 Block Diagram
    2. 2.2 Highlighted Products
      1. 2.2.1 PLC010935BP
      2. 2.2.2 THVD8000DDF
      3. 2.2.3 THS6222RGTT
      4. 2.2.4 MSPM0G350x
      5. 2.2.5 TPS26624DRCR
      6. 2.2.6 LM5164QDDARQ1
      7. 2.2.7 TPS560430X3FDBVR
      8. 2.2.8 TMUX1204DGSR
    3. 2.3 Design Considerations
      1. 2.3.1 Modulator and Carrier Frequency Selection
      2. 2.3.2 Power Consumption and Gain of the THS6222 Line Driver
      3. 2.3.3 Front End and Discrete Filter
      4. 2.3.4 THVD8000 Schematic
      5. 2.3.5 Board Pinout
  9. 3Hardware, Software, Testing Requirements and Test Results
    1. 3.1 Test Setup
      1. 3.1.1 Powering the TIDA-010935
    2. 3.2 Test Results
  10. 4Design and Documentation Support
    1. 4.1 Design Files
      1. 4.1.1 Schematics
      2. 4.1.2 BOM
    2. 4.2 Tools and Software
    3. 4.3 Documentation Support
    4. 4.4 Support Resources
    5. 4.5 Trademarks
  11. 5About the Author
  12. 6Revision History

TPS26624DRCR

The TPS26624 is a high-voltage eFuse with a wide input range of 4.5V to 60V. The device comes with multiple built-in features such as OCP (Overcurrent protection), OVP (Overvoltage protection), Input Reverse Polarity protection, and Output reverse polarity protection. The integrated field-effect transistors (FET) provide a smaller footprint, and with a back-to-back FET topology, holdup time requirements can be met. In this design, this feature can protect the board in case of a rapid shutdown command, or other rapid shutdown scenario. The built-in current limit is adjustable by means of a resistor from 25mA to 880mA. In this implementation, a current limit of 500mA was set.