TIDUF68A February 2024 – March 2025
The key specifications of the TIDA-010936 small form factor three-phase GaN inverter reference design are provided in Table 1-1. The design can be directly connected to a C2000 MCU LaunchPad development 40-pin instance (J1–J3 and J4–J2). A zero Ohm resistor option is provided on the TIDA-010936 to the power the LaunchPad with 3.3V. Table 1-2 and Table 1-3 introduce the TIDA-010936 pin assignment.
| PARAMETER | TYPICAL VALUE | COMMENT |
|---|---|---|
| DC input voltage | 48V (12V to 60V) | 80V absolute maximum |
| Maximum three-phase continues output current | 16ARMS | Test condition: No heat sink at 25°C ambient temperature |
| Maximum output power | 825W at 48VDC | At power factor 0.9 |
| Power FET type | GaN technology | Half-bridge power module with integrated high and low side gate drivers (LMG2100) |
| PWM switching frequency (tested) | 20kHz to 80kHz | Higher than 80kHz PWM frequencies supported |
| PWM dead band | 16.66ns | – |
| Currents sense
amplifier (Phase A and B) |
1mΩ shunt | INA241A | Differential, non-isolated current sense amplifier with 50V / V and enhanced PWM rejection (INA241A) |
| Phase current maximum
range (Phase A and B) |
±33A | Scaled to 0V to 3.3V, 1.65V bias |
| Functional isolated
modulator (Phase C) |
1mΩ shunt | AMC0106M05 | Precision, ±50mV input, functional isolated, Delta-Sigma modulator with external clock |
| Phase current maximum
range (Phase C) |
±50A | 3.3V digital interface (clock and data) to MCU |
| PCB layer stack | 4-layer, 2oz copper | |
| GaN-FET PCB area size | 16mm × 51mm | Three-phase GaN plus shunt |
| PCB size | 68.63mm × 70mm | Dimensions in mil: 2702mil × 2756mil |
| Temperature range | –40°C to 85°C | |
| Interface to host processor | TI BoosterPack compatible | See Table 1-2 and Table 1-3 for pin assignment |
| 3.3V or 5V supply option for LaunchPad | Total 600mA (max) | Enable with 0Ω resistor |
| PIN | SIGNAL | I/O (3.3V) | PIN | SIGNAL | I/O (3.3V) |
|---|---|---|---|---|---|
| J2-1 | 3.3V supply (optional) | O or N/C (R48 not populated) | J2-2 | 5 supply (optional) | O or N/C (R47 not populated) |
| J-23 | NC | J2-4 | GND | GND | |
| J2-5 | NC | J2-6 | VDC_Bus | O (0 to 3.3V)(1) | |
| J2-7 | NC | J2-8 | VA | O (0 to 3.3V)(1) | |
| J2-9 | NC | J2-10 | VB | O (0 to 3.3V)(1) | |
| J2-11 | NC | J2-12 | VC | O (0 to 3.3V)(1) | |
| J2-13 | NC | J2-14 | IA | O (0 to 3.3V) | |
| J2-15 | NC | J2-16 | IB | O (0 to 3.3V) | |
| J2-17 | NC | J2-18 | Temp | O (0 to 3.3V) | |
| J2-19 | NC | J2-20 | NC |
| PIN | SIGNAL | I/O (3.3V) | PIN | SIGNAL | I/O (3.3V) |
|---|---|---|---|---|---|
| J3-1 | PWM A (high-side) | I (10k PD in buffer) | J3-2 | GND | GND |
| J3-3 | PWM A (low-side) | I (10k PD in buffer) | J3-4 | NC | |
| J3-5 | PWM B (high-side) | I (10k PD in buffer) | J3-6 | SD_CLK | I |
| J3-7 | PWM B (low-side) | I (10k PD in buffer) | J3-8 | DAT_PhC | O |
J3-9 |
PWM C (high-side) | I (10k PD in buffer) | J3-10 | OC | O |
| J3-11 | PWM C (low-side) | I (10k PD in buffer) | J3-12 | NC | |
| J3-13 | SD_CLK | O |
J3-14 | NC | |
| J3-15 | CLK_PhC | I |
J3-16 | NC | |
| J3-17 | NC | J3-18 | NC | ||
| J3-19 | NC | J3-20 | NC |