TIDUF78 May 2024
The TMAG5170 is a high-precision linear 3D Hall-effect sensor designed for a wide range of industrial and personal electronics applications. The high level of integration offers flexibility and accuracy in a variety of position sensing systems. This device features 3 independent Hall-effect sensors at X, Y, and Z axes. A precision signal-chain along with an integrated 12-bit ADC enables high accuracy and low drift magnetic field measurements while supporting a sampling of up to 20ksps. On-chip temperature sensor data is available for system-level drift compensation. Among the many features of TMAG5170 are: