TIDUF82B August 2024 – May 2025 DRV8162 , INA241A , ISOM8710
Figure 3-4 illustrates the TIDA-010956 power-up sequence.
Figure 3-4 TIDA-010956 Power-Up
SequenceThe power up sequence of the system is as follows: 48V VIN (CH1 in dark blue) goes above approximately 5V first, then LMR38010FDDAR starts providing the 12V rail (CH2 in light blue). When this 12V rail is approximately 5V, the 3.3V rail (CH3 in purple) is enabled.
The VIN has a slow ramp up while charging the VDC bus capacitors which are mainly of 330µF × 2 + 2.2µF × 20 and sum up to over 700µF. Another 180µF × 20 = 3.6mF needs to be added if a capacitor board is adopted.