TIDUF82B August 2024 – May 2025 DRV8162 , INA241A , ISOM8710
The AMC0106Mxx devices are precision, functionally isolated, second-order delta-sigma modulators for shunt-based high accuracy, isolated current sensing. The AMC0106M05 supports a linear input range of ±50mV and the AMC0106M25 supports ±250mV.
The isolation barrier separates the two parts of the device that operate on different common-mode voltage levels, and supports a working voltage up to 200VRMS / 280VDC and transient overvoltages up to 570VRMS / 800VDC. The galvanic isolation barrier supports high common-mode transients and allows for isolating sensitive control circuitry from the switching noise of the power stage.
The AMC0106Mxx devices are in a small, 2.7mm × 3.5mm leadless package with 1mm creepage and clearance. This small package size enables small PCB layouts that are essential for small form-factor motor-drive applications.
To reduce the power dissipation on the current sense shunt, a 300μΩ, 8W shunt resistor is selected to work with an AMC0106M05 in phase C current sense in this design. This leads to a linear full sense range of ±167A.
The output bitstream of the AMC0106M05 is synchronized to an external clock. Combined with a sinc3, OSR 256 filter, the device can achieve 16-bit resolution with 82.5dB dynamic range and 78kSPS data rate.