TIDUF98A October   2024  – February 2025

 

  1.   1
  2.   Description
  3.   Resources
  4.   Features
  5.   Applications
  6.   6
  7. 1System Description
    1. 1.1 End Equipment
      1. 1.1.1 Electricity Meter
    2. 1.2 Key System Specifications
  8. 2System Overview
    1. 2.1 Block Diagram
    2. 2.2 Highlighted Products
      1. 2.2.1 ADS131M03
      2. 2.2.2 MSPM0L2228
      3. 2.2.3 THVD1400
      4. 2.2.4 ISO6731
      5. 2.2.5 DRV5032
    3. 2.3 Design Considerations
      1. 2.3.1 Design Hardware Implementation
        1. 2.3.1.1 Analog Inputs
          1. 2.3.1.1.1 Voltage Measurement Analog Front End
          2. 2.3.1.1.2 Current Measurement Analog Front End
      2. 2.3.2 Energy Metrology Software
        1. 2.3.2.1 Software Architecture
        2. 2.3.2.2 Setup
          1. 2.3.2.2.1 Clocking Scheme
          2. 2.3.2.2.2 SPI
          3. 2.3.2.2.3 UART Setup for GUI Communication
          4. 2.3.2.2.4 Real-Time Clock
          5. 2.3.2.2.5 LCD Controller
          6. 2.3.2.2.6 Direct Memory Access
    4. 2.4 Hardware, Software, Testing Requirements, and Test Results
      1. 2.4.1 Required Hardware and Software
        1. 2.4.1.1 Cautions and Warnings
        2. 2.4.1.2 Hardware
          1. 2.4.1.2.1 Connections to the Test Setup
          2. 2.4.1.2.2 Power Supply Options and Jumper Settings
        3. 2.4.1.3 Calibration
      2. 2.4.2 Testing and Results
        1. 2.4.2.1 Test Setup
          1. 2.4.2.1.1 Viewing Metrology Readings and Calibration
            1. 2.4.2.1.1.1 Viewing Results From LCD
            2. 2.4.2.1.1.2 Viewing Results From PC GUI
        2. 2.4.2.2 Electricity Meter Metrology Accuracy Testing
        3. 2.4.2.3 Electricity Meter Metrology Accuracy Results
  9. 3Design Files
    1. 3.1 Schematics
    2. 3.2 Bill of Materials
    3. 3.3 PCB Layout Recommendations
      1. 3.3.1 Layout Prints
    4. 3.4 Altium Project
    5. 3.5 Gerber Files
    6. 3.6 Assembly Drawings
  10. 4Related Documentation
    1. 4.1 Trademarks
  11. 5About the Authors
  12. 6Revision History

THVD1400

The THVD1400 device is a robust half-duplex RS-485 transceiver for industrial applications. The bus pins are immune to high levels of IEC Contact Discharge ESD events eliminating the need of additional system-level protection components. The device operates from a single 3 to 5.5V supply. The wide common-mode voltage range and low input leakage on bus pins make the THVD1400 device designed for multi-point applications over long cable runs.

The THVD1400 device is available in an industry standard 8-pin SOIC package for drop-in compatibility as well as in the industry-leading, small SOT package and is characterized from –40°C to 125°C. This device converts the data from UART to RS-485 signals.