TIDUF98A October   2024  – February 2025

 

  1.   1
  2.   Description
  3.   Resources
  4.   Features
  5.   Applications
  6.   6
  7. 1System Description
    1. 1.1 End Equipment
      1. 1.1.1 Electricity Meter
    2. 1.2 Key System Specifications
  8. 2System Overview
    1. 2.1 Block Diagram
    2. 2.2 Highlighted Products
      1. 2.2.1 ADS131M03
      2. 2.2.2 MSPM0L2228
      3. 2.2.3 THVD1400
      4. 2.2.4 ISO6731
      5. 2.2.5 DRV5032
    3. 2.3 Design Considerations
      1. 2.3.1 Design Hardware Implementation
        1. 2.3.1.1 Analog Inputs
          1. 2.3.1.1.1 Voltage Measurement Analog Front End
          2. 2.3.1.1.2 Current Measurement Analog Front End
      2. 2.3.2 Energy Metrology Software
        1. 2.3.2.1 Software Architecture
        2. 2.3.2.2 Setup
          1. 2.3.2.2.1 Clocking Scheme
          2. 2.3.2.2.2 SPI
          3. 2.3.2.2.3 UART Setup for GUI Communication
          4. 2.3.2.2.4 Real-Time Clock
          5. 2.3.2.2.5 LCD Controller
          6. 2.3.2.2.6 Direct Memory Access
    4. 2.4 Hardware, Software, Testing Requirements, and Test Results
      1. 2.4.1 Required Hardware and Software
        1. 2.4.1.1 Cautions and Warnings
        2. 2.4.1.2 Hardware
          1. 2.4.1.2.1 Connections to the Test Setup
          2. 2.4.1.2.2 Power Supply Options and Jumper Settings
        3. 2.4.1.3 Calibration
      2. 2.4.2 Testing and Results
        1. 2.4.2.1 Test Setup
          1. 2.4.2.1.1 Viewing Metrology Readings and Calibration
            1. 2.4.2.1.1.1 Viewing Results From LCD
            2. 2.4.2.1.1.2 Viewing Results From PC GUI
        2. 2.4.2.2 Electricity Meter Metrology Accuracy Testing
        3. 2.4.2.3 Electricity Meter Metrology Accuracy Results
  9. 3Design Files
    1. 3.1 Schematics
    2. 3.2 Bill of Materials
    3. 3.3 PCB Layout Recommendations
      1. 3.3.1 Layout Prints
    4. 3.4 Altium Project
    5. 3.5 Gerber Files
    6. 3.6 Assembly Drawings
  10. 4Related Documentation
    1. 4.1 Trademarks
  11. 5About the Authors
  12. 6Revision History
Connections to the Test Setup

AC voltages and currents can be applied to the board for testing purposes at these points:

  • Terminal block J2 is a two-position terminal block for the line and neutral voltage connections of ±270V
  • Terminal block J14 is connected to the output terminals of the shunt. This terminal block is also a two-position terminal block. For the gain of 32 used in this design, the differential voltage across the two J14 terminals need to be less than ±37.5mV.
Note: Phase A voltage has to be supplied to J2, Pin 1, which is marked with DGND on the silkscreen, while Neutral is connected to J2, Pin 2.